IESNA:LM-63-2002
[TEST]P1360261
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-940-U-T3
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9778.5
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1513.3 1559.0 1646.1 1683.1 1735.3 1829.0 1909.5 1985.7 2044.5 2120.7 2192.6 2305.8 2475.6 2621.5 2741.3 2819.7 2802.2 
2800.1 2808.8 2880.6 2950.3 3061.4 3089.7 3087.5 3006.9 2760.9 2360.2 1968.3 949.3 339.7 156.8 121.9 89.3 63.1 26.1 
4.4 0.0 
1513.3 1556.8 1626.5 1685.3 1733.2 1813.7 1892.1 1977.0 2044.5 2085.9 2164.3 2277.5 2443.0 2604.1 2736.9 2795.7 2784.8 2784.8 
2802.2 2871.9 2959.0 3063.5 3113.6 3074.4 3033.0 2769.6 2345.0 1944.4 1016.8 324.4 158.9 121.9 91.4 63.1 30.5 4.4 0.0 
1513.3 1554.6 1622.1 1683.1 1726.6 1809.4 1911.7 1985.7 2059.8 2118.6 2183.9 2290.6 2432.1 2595.4 2739.1 2806.6 2826.2 
2834.9 2885.0 2967.7 3087.5 3189.8 3283.4 3285.6 3263.8 3085.3 2647.7 2170.8 1363.0 489.9 204.7 139.4 93.6 61.0 26.1 
4.4 0.0 
1513.3 1545.9 1617.8 1674.4 1731.0 1802.8 1898.6 1985.7 2059.8 2120.7 2170.8 2260.1 2395.1 2564.9 2697.7 2821.8 2854.5 2865.4 
2924.2 3013.5 3131.0 3298.7 3509.9 3599.2 3662.3 3664.5 3361.8 2741.3 1940.0 831.7 289.6 165.5 108.9 61.0 26.1 6.5 0.0 
1513.3 1545.9 1622.1 1667.8 1744.1 1800.7 1881.2 1983.6 2053.2 2122.9 2179.5 2260.1 2358.1 2519.2 2689.0 2793.5 2832.7 
2854.5 2898.1 3035.2 3237.7 3503.4 3803.8 4032.4 4245.8 4413.5 4444.0 3956.2 3024.3 1674.4 542.2 224.3 137.2 74.0 
26.1 8.7 0.0 
1513.3 1548.1 1609.1 1667.8 1722.3 1787.6 1861.6 1950.9 2033.6 2107.7 2186.1 2253.6 2342.8 2449.5 2575.8 2717.3 2817.5 
2878.5 2930.7 3091.8 3316.1 3577.4 3856.1 4217.5 4657.3 5023.1 5375.9 5530.5 4670.4 3048.3 1487.1 481.2 180.7 
80.6 32.7 10.9 0.0 
1513.3 1543.7 1598.2 1650.4 1709.2 1772.4 1846.4 1920.4 2014.0 2094.6 2179.5 2264.4 2347.2 2460.4 2575.8 2697.7 2815.3 
2885.0 2967.7 3067.9 3233.4 3496.8 3819.1 4239.3 4709.6 5177.7 5598.0 5885.4 5672.0 4748.8 3020.0 1543.7 459.4 
124.1 39.2 13.1 0.0 
1513.3 1545.9 1591.6 1641.7 1702.7 1774.5 1833.3 1909.5 2001.0 2077.2 2173.0 2273.2 2362.4 2460.4 2571.4 2686.8 2793.5 2900.2 
2980.8 3089.7 3268.2 3501.2 3803.8 4197.9 4655.2 5116.8 5598.0 5770.0 5715.5 5132.0 3533.8 1983.6 688.0 174.2 
45.7 15.2 0.0 
1513.3 1543.7 1567.7 1626.5 1676.6 1744.1 1798.5 1868.2 1942.2 2016.2 2105.5 2199.1 2312.3 2408.1 2475.6 2569.3 2662.9 2782.7 
2935.1 3115.8 3355.3 3618.8 3943.2 4315.5 4711.8 5064.5 5258.3 5299.7 5267.0 5038.4 4315.5 2789.2 1016.8 298.3 
65.3 17.4 0.0 
1513.3 1532.9 1561.2 1600.4 1639.5 1687.4 1746.2 1809.4 1866.0 1924.8 2001.0 2075.0 2146.9 2199.1 2268.8 2342.8 2436.5 2584.5 
2765.2 3022.2 3320.5 3684.1 4032.4 4352.5 4722.7 4929.5 4999.2 5047.1 4896.9 4465.7 3712.4 2299.3 738.1 202.5 
56.6 17.4 0.0 
1513.3 1524.1 1535.0 1556.8 1598.2 1643.9 1691.8 1737.5 1783.2 1820.3 1874.7 1922.6 1970.5 1994.5 2057.6 2140.3 2262.3 2436.5 2654.2 
2904.6 3239.9 3577.4 3917.0 4289.4 4546.3 4602.9 4483.2 4197.9 3644.9 2985.1 2234.0 1064.7 346.2 91.4 39.2 17.4 0.0 
1513.3 1519.8 1528.5 1548.1 1582.9 1628.7 1663.5 1707.0 1748.4 1778.9 1822.4 1859.5 1898.6 1942.2 1996.6 2083.7 2212.2 2358.1 2521.4 
2739.1 2943.8 3181.1 3416.3 3684.1 3823.4 3775.5 3583.9 3307.4 2780.5 2173.0 1532.9 696.8 243.9 89.3 34.8 15.2 0.0 
1513.3 1519.8 1519.8 1535.0 1567.7 1606.9 1643.9 1676.6 1704.9 1735.3 1765.8 1798.5 1831.1 1885.6 1955.3 2035.8 2133.8 2220.9 2297.1 
2379.8 2469.1 2560.6 2689.0 2813.1 2867.6 2756.5 2567.1 2238.3 1798.5 1269.4 773.0 339.7 143.7 78.4 37.0 15.2 0.0 
1513.3 1513.3 1511.1 1515.4 1548.1 1572.0 1587.3 1606.9 1622.1 1639.5 1659.1 1685.3 1707.0 1711.4 1696.2 1650.4 1582.9 1500.2 1404.4 
1291.2 1197.5 1093.0 977.6 836.1 688.0 544.3 424.6 344.0 283.1 241.7 206.8 161.1 128.5 95.8 58.8 17.4 0.0 
1513.3 1502.4 1493.7 1498.0 1515.4 1524.1 1532.9 1526.3 1526.3 1528.5 1513.3 1498.0 1452.3 1406.6 1339.1 1243.3 1127.9 1021.2 934.1 
857.9 783.8 712.0 646.7 577.0 513.9 450.7 396.3 348.4 304.8 267.8 226.4 178.5 128.5 95.8 58.8 17.4 0.0 
1513.3 1498.0 1491.5 1482.8 1487.1 1480.6 1465.4 1447.9 1443.6 1417.5 1382.6 1326.0 1249.8 1173.6 1097.4 1034.2 988.5 953.7 897.1 
831.7 762.1 683.7 614.0 563.9 516.0 470.3 428.9 381.0 333.1 276.5 235.2 189.4 137.2 87.1 43.5 15.2 0.0 
1513.3 1491.5 1480.6 1480.6 1461.0 1439.2 1424.0 1408.7 1373.9 1334.7 1269.4 1180.1 1090.9 1032.1 986.3 958.0 925.4 884.0 833.9 
783.8 725.1 633.6 592.2 561.8 529.1 494.3 450.7 409.3 363.6 320.1 263.5 224.3 174.2 106.7 52.3 13.1 0.0 
1513.3 1489.3 1469.7 1461.0 1428.3 1400.0 1382.6 1360.8 1312.9 1245.4 1158.3 1075.6 1010.3 964.6 921.0 886.2 844.8 801.3 744.7 
659.7 600.9 587.9 574.8 572.6 563.9 548.7 511.7 479.0 455.1 422.4 391.9 337.5 280.9 187.3 104.5 19.6 0.0 
1513.3 1487.1 1467.5 1443.6 1406.6 1393.5 1367.4 1328.2 1269.4 1188.8 1095.2 1012.5 968.9 929.7 881.8 829.6 779.5 718.5 627.1 
574.8 553.0 542.2 535.6 533.5 533.5 513.9 485.5 468.1 439.8 407.2 398.5 370.1 304.8 202.5 108.9 19.6 0.0 
1513.3 1482.8 1461.0 1443.6 1408.7 1391.3 1369.6 1310.8 1232.4 1134.4 1047.3 982.0 934.1 892.7 844.8 786.0 716.3 629.3 568.3 
540.0 524.7 516.0 509.5 511.7 498.6 470.3 442.0 418.1 387.6 376.7 370.1 320.1 256.9 185.1 104.5 13.1 0.0 
1513.3 1491.5 1467.5 1445.8 1408.7 1395.7 1365.2 1312.9 1225.8 1125.7 1038.6 966.7 918.8 870.9 823.0 751.2 664.1 574.8 540.0 
518.2 507.3 503.0 500.8 496.4 472.5 450.7 422.4 405.0 381.0 391.9 420.2 320.1 226.4 161.1 91.4 8.7 0.0 
1513.3 1487.1 1467.5 1443.6 1404.4 1382.6 1354.3 1310.8 1223.7 1123.5 1038.6 966.7 912.3 868.8 827.4 753.4 664.1 572.6 537.8 
516.0 503.0 498.6 494.3 487.7 461.6 437.6 420.2 405.0 381.0 394.1 428.9 302.7 217.7 158.9 91.4 4.4 0.0 
